RK2040F3A-57.66 HS RATIO KIT (57.62)

10022709 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2040F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 20.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
57.62:1 ratio kit for size 2040F nominal ratio 57.66 triple reduction units.
QTY