RK2040F3A-158.9 HS RATIO KIT (159.4)

10022714 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2040F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 22.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
159.4:1 ratio kit for size 2040F nominal ratio 158.9 triple reduction units.
QTY