RK2060F2A-13.95 HS RATIO KIT (13.72)

10022736 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2060F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 30.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
13.72:1 ratio kit for size 2060F nominal ratio 13.95 double reduction units.
QTY