RK2080F2A-7.59 HS RATIO KIT (7.638)

10022764 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2080F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 72.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
7.638:1 ratio kit for size 2080F nominal ratio 7.59 double reduction units.
QTY