RK2080F2A-9.30 HS RATIO KIT (8.923)

10022766 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2080F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 81.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
8.923:1 ratio kit for size 2080F nominal ratio 9.30 double reduction units.
QTY