RK2080F2A-20.93 HS RATIO KIT (20.98)

10022775 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2080F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 64.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
20.98:1 ratio kit for size 2080F nominal ratio 20.93 double reduction units.
QTY