RK2080F3A-70.62 HS RATIO KIT (69.64)

10022782 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2080F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 52.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
69.64:1 ratio kit for size 2080F nominal ratio 70.62 triple reduction units.
QTY