RK2080F3A-86.50 HS RATIO KIT (87.65)

10022783 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2080F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 58.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
87.65:1 ratio kit for size 2080F nominal ratio 86.50 triple reduction units.
QTY