RK2070F2A-20.93 HS RATIO KIT (20.54)

10022809 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2070F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 29.45
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
20.54:1 ratio kit for size 2070F nominal ratio 20.93 double reduction units.
QTY