RK2070F2A-31.39 HS RATIO KIT (31.08)

10022811 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2070F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 55.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
31.08:1 ratio kit for size 2070F nominal ratio 31.39 double reduction units.
QTY