RK2070F3A-47.08 HS RATIO KIT (46.27)

10022814 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2070F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 38.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
46.27:1 ratio kit for size 2070F nominal ratio 47.08 triple reduction units.
QTY