RK2070F3A-86.50 HS RATIO KIT (86.43)

10022817 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2070F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 37.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
86.43:1 ratio kit for size 2070F nominal ratio 86.50 triple reduction units.
QTY