RK2070F3A-194.6 HS RATIO KIT (184.8)

10022821 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2070F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 40.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
184.8:1 ratio kit for size 2070F nominal ratio 194.6 triple reduction units.
QTY