RK2090F2A-25.63 HS RATIO KIT (25.66)

10022839 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2090F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 104.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
25.66:1 ratio kit for size 2090F nominal ratio 25.63 double reduction units.
QTY