RK2090F3A-57.66 HS RATIO KIT (57.53)

10022843 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2090F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 95.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
57.53:1 ratio kit for size 2090F nominal ratio 57.66 triple reduction units.
QTY