RK2100F2A-9.30 HS RATIO KIT (9.218)

10022861 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2100F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 185.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
9.218:1 ratio kit for size 2100F nominal ratio 9.30 double reduction units.
QTY