RK2120F2A-13.95 HS RATIO KIT (14.00)

10022896 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2120F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 283.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
14.00:1 ratio kit for size 2120F nominal ratio 13.95 double reduction units.
QTY