RK2120F3A-70.62 HS RATIO KIT (68.05)

10022909 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2120F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 283.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
68.05:1 ratio kit for size 2120F nominal ratio 70.62 triple reduction units.
QTY