RK2120F3A-86.50 HS RATIO KIT (88.15)

10022910 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2120F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 288.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
88.15:1 ratio kit for size 2120F nominal ratio 86.50 triple reduction units.
QTY