RK2120F3A-158.9 HS RATIO KIT (158.2)

10022913 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2120F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 294.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
158.2:1 ratio kit for size 2120F nominal ratio 158.9 triple reduction units.
QTY