RK2110F2A-9.30 HS RATIO KIT (9.463)

10022926 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2110F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 201.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
9.463:1 ratio kit for size 2110F nominal ratio 9.30 double reduction units.
QTY