RK2110F3A-86.50 HS RATIO KIT (86.02)

10022944 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2110F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 177.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
86.02:1 ratio kit for size 2110F nominal ratio 86.50 triple reduction units.
QTY