RK2130F3A-105.9 HS RATIO KIT (105.9)

10022969 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2130F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 372.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
105.9:1 ratio kit for size 2130F nominal ratio 105.9 triple reduction units.
QTY