RK2040F2A-7.59 HS RATIO KIT (7.368)

10023621 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2040F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 13.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
7.368:1 ratio kit for size 2040F nominal ratio 7.59 double reduction units.
QTY