1940139 ADAPTER MOTOR 56C

10084788 MFG #: Falk
$0.00 /
  • Gear Drive Size: 06UC
  • Height: 5.90
  • Length: 14.80
  • Net Weight: 21.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.80
NEMA size 56C motor frame adapter for Ultramite product types UB, UC, UJ, and UW drive sizes 06, 204, 205, and 206.
QTY