1940147 ADAPTER 180TC

10084790 MFG #: Falk
$0.00 /
  • Gear Drive Size: 07UC
  • Height: 8.70
  • Length: 10.30
  • Net Weight: 43.20
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.30
NEMA size 180TC motor frame adapter for Ultramite product types UB, UC, UJ, and UW drive sizes 07 and 207.
QTY