1940161 09UCP ADAPTER 250TC

10084795 MFG #: Falk
$0.00 /
  • Gear Drive Size: 09UC
  • Height: 12.60
  • Length: 12.30
  • Net Weight: 4.62
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.30
NEMA size 250TC motor frame adapter for Ultramite product types UB, UC, UJ, and UW drive size 09.
QTY