1940157 ADAPTER 250TC 08UC

10205533 MFG #: Falk
$0.00 /
  • Gear Drive Size: 08UC
  • Height: 8.70
  • Length: 10.30
  • Net Weight: 4.62
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.30
NEMA size 250TC motor frame adapter for Ultramite product types UB, UC, UJ, and UW drive sizes 08 and 208.
QTY