1940748 10UCR ADAPTER 254/256TC

10205554 MFG #: Falk
$0.00 /
  • Gear Drive Size: 10UB
  • Height: 12.60
  • Length: 14.60
  • Net Weight: 2.20
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 14.60
NEMA size 254/256TC motor frame adapter for Ultramite product types UB, UC, UJ, and UW drive size 10.
QTY