ADHESIVE PAD ULTRAMITE 25 PAK

10183548 MFG #: Falk
$0.00 /
  • Gear Drive Size: Ultramite-General
  • Height: 2.50
  • Length: 3.00
  • Net Weight: 5.25
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.00
Adhesive used to apply the nameplate to the unit for all Ultramite sizes and types.
QTY