1940930 07UBBQ-10.0 BASIC HSG

10205163 MFG #: Falk
$0.00 /
  • Gear Drive Size: 07UB
  • Height: 11.34
  • Length: 19.52
  • Net Weight: 96.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.87
Basic housing for a size 07 UBB helical bevel foot mounted gear drive with a straight hollow bore and keyway.
QTY