1940895 FAN SHAFT

10084835 MFG #: Falk
$0.00 /
  • Gear Drive Size: 06U;07U;08U;09U;12U
  • Height: 30.00
  • Length: 30.00
  • Net Weight: 16.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 30.00
A Cool Fan Assemblies for Ultramite 08U2 unit.
QTY