1940844 SEAL OIL NITRILE M120X180X13

10185488 MFG #: Falk
$0.00 /
  • Gear Drive Size: 06U;07U;08U;09U;12U
  • Height: 0.63
  • Length: 7.09
  • Net Weight: 0.44
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.09
Oil Seal for Ultramite 10U unit
QTY