1940089 RATIO KIT F600 PG0608.0

10084777 MFG #: Falk
$0.00 /
  • Gear Drive Size: 05U;06U;07U;08U;204U;205U;206U;207U
  • Height: 2.80
  • Length: 9.80
  • Net Weight: 7.14
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.90
8.0:1 ratio kit for Ultramite unit sizes 05, 06, 07, 08, 204, 205, 206, and 207.
QTY