1940113 RATIO KIT F800 PG0973.2

10084782 MFG #: Falk
$0.00 /
  • Gear Drive Size: 08U;208U
  • Height: 4.70
  • Length: 6.40
  • Net Weight: 4.62
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.40
3.2:1 ratio kit for Ultramite unit sizes 08 and 208.
QTY