1940723 RATIO KIT JUNIT RK1352.0

10084829 MFG #: Falk
$0.00 /
  • Gear Drive Size: 10U
  • Height: 4.70
  • Length: 10.30
  • Net Weight: 24.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.30
2.0:1 ratio kit for Ultramite unit size 10.
QTY