1940935 RK036-2.5 RATIO KIT

10084836 MFG #: Falk
$0.00 /
  • Gear Drive Size: 03U;201U
  • Height: 2.01
  • Length: 7.40
  • Net Weight: 3.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.90
2.5:1 ratio kit for Ultramite unit sizes 03 and 201.
QTY