1940115 RK097-5.0 RATIO KIT

10205099 MFG #: Falk
$0.00 /
  • Gear Drive Size: 08U;208U
  • Height: 4.70
  • Length: 10.30
  • Net Weight: 4.62
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.30
5.0:1 ratio kit for Ultramite unit sizes 08 and 208.
QTY