1940945 RK060-2.5 RATIO KIT

10205164 MFG #: Falk
$0.00 /
  • Gear Drive Size: 05U;06U;204U;205U;206U
  • Height: 2.80
  • Length: 9.80
  • Net Weight: 5.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.90
2.5:1 ratio kit for Ultramite unit sizes 05, 06, 204, 205, and 206.
QTY