1940951 RK074-3.6 RATIO KIT

10205167 MFG #: Falk
$0.00 /
  • Gear Drive Size: 07U;10U;207U
  • Height: 2.80
  • Length: 9.80
  • Net Weight: 8.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.90
3.6:1 ratio kit for Ultramite unit sizes 07, 10, and 207.
QTY