1940724 RK135-2.8 RATIO KIT

10205547 MFG #: Falk
$0.00 /
  • Gear Drive Size: 10U
  • Height: 8.70
  • Length: 10.30
  • Net Weight: 27.10
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.30
2.8:1 ratio kit for Ultramite unit size 10.
QTY