2310CTAC2AU10.17

10735273 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2310
  • Nominal Ratio: 10 : 1
  • Actual Ratio: 10.17 : 1
  • Allowable Low Speed Shaft Thrust Load (kg): 4037 kg
  • Allowable Low Speed Shaft Thrust Load (lbs): 8900 lb
  • Height: 40.00
  • High Speed Shaft Diameter (in): 2.436 in
  • Interchange For: Amarillo® 1712
  • Length: 50.00
  • Low Speed Shaft Diameter (in): 4.999 in
  • Net Weight: 2,500.00
  • Optional Accessories Supplied with Gear Drive: None
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 30.00
Size 2310 CTA gear drive with nominal 10:1 ratio. Standard configuration includes solid output shaft oriented upwards.
QTY