2255CTAC2AU9.000

10822523 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2255
  • Nominal Ratio: 9 : 1
  • Actual Ratio: 9.00 : 1
  • Allowable Low Speed Shaft Thrust Load (kg): 2450 kg
  • Allowable Low Speed Shaft Thrust Load (lbs): 5400 lb
  • Height: 33.00
  • High Speed Shaft Diameter (in): 1.874 in
  • Interchange For: Amarillo® 1110
  • Length: 43.00
  • Low Speed Shaft Diameter (in): 3.999 in
  • Net Weight: 1,650.00
  • Optional Accessories Supplied with Gear Drive: None
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 27.00
Size 2255 CTA gear drive with nominal 9:1 ratio. Standard configuration includes solid output shaft oriented upwards.
QTY