DS5215J/09UJ DRIVE SHAFT 3.437
10138183
MFG #: Falk
$0.00
/
- Material: Steel
- Height: 3.50
- Length: 24.00
- Net Weight: 54.00
- Output Shaft Diameter (in): 3.437 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
3.437 in diameter steel drive shaft for Quadrive unit size 5215. Meets CEMA standards and includes the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.