DS5203J/07UJ DRIVE SHAFT 1.500
10286745
MFG #: Falk
$0.00
/
- Material: Steel
- Net Weight: 16.00
- Output Shaft Diameter (in): 1.5 in
- Weight unit: LB
1.500 in diameter steel drive shaft for Quadrive unit size 5203. Meets CEMA standards and includes the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.