DS5307J DRIVE SHAFT 3.437

10286759 MFG #: Falk
$0.00 /
  • Material: Steel
  • Net Weight: 70.00
  • Output Shaft Diameter (in): 3.437 in
  • Weight unit: LB
3.437 in diameter steel drive shaft for Quadrive unit size 5307. Meets CEMA standards and includes the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.
QTY