DSS5307JSC/10UJ DRV SHFT SS 3.437 3H
10286789
MFG #: Falk
$0.00
/
- Material: Stainless Steel
- Net Weight: 70.00
- Output Shaft Diameter (in): 3.437 in
- Weight unit: LB
3.437 in diameter stainless steel drive shaft for Quadrive unit size 5307. Meets CEMA standards and includes the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.