BG5407-19E BELT GUARD W/BRKTS EXP COVER
10286558
MFG #: Falk
$0.00
/
- Unit Size: 5407
- Belt Guard Dimensions: 23.5 X 65 X 9.25 in
- Maximum Sheave Diameter (in): 12 in
- Mounting Hardware Included?: Included
- Net Weight: 116.00
- Supported Cooling: None
- Weight unit: LB
Belt guard and mounting hardware for a 5407 size Quadrive. Maximum Sheave Diameter 12 in. Belt guard dimensions are 23.5 in X 65 in X 9.25 in.