BG5215-19F BELT GUARD W/BRKTS EXP COVER
10286627
MFG #: Falk
$0.00
/
- Unit Size: 5215
- Belt Guard Dimensions: 23.5 X 65 X 9.25 in
- Maximum Sheave Diameter (in): 12 in
- Mounting Hardware Included?: Included
- Net Weight: 119.00
- Supported Cooling: Shaft Fan
- Weight unit: LB
Belt guard and mounting hardware for a 5215 size Quadrive with a shaft fan on the low speed shaft. Maximum Sheave Diameter 12 in. Belt guard dimensions are 23.5 in X 65 in X 9.25 in.