7708139 GUARD, V-BELT, QUADRIVE, 36" WDE
10523204
MFG #: Falk
$0.00
/ EA
- Unit Size: 5107-5215
- Belt Guard Dimensions: 19 X 36 X 5 in
- Height: 5.00
- Length: 36.00
- Maximum Sheave Diameter (in): 16 in
- Mounting Hardware Included?: Included
- Net Weight: 25.69
- Supported Cooling: None
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.00
Belt guard and mounting hardware for 5107-5215 size Quadrives. Maximum Sheave Diameter 16 in. Belt guard dimensions are 19 in X 36 in X 5 in.